This image can't be displayed


The broadest international modular range -  Unica

The broadest international modular range

 

Overview

 

Unica Class : Minimalist design in true natural materials. Unica Class helps you let nature into your home. 9 different finishing from 1 to 4 gang, both horizontal or vertical installation, while taking advantage of all the comfort brought by Unica functions in aluminium and graphite finishing.


Unica Top : It represents the high end level in Unica modular range. Unica Top includes a broad range of functions in aluminium and graphite finishing completed by cover frames made of different types of wood (4 colors) and metals (10 colors).


Unica Plus : A more sophisticated range for higher segments. Cover frames available in 20 different colors for European, Italian and American installations.


Unica Quadro : Modern and sober design, simple lines, offering 14 cover frames color options, in white or ivory functions finishing.


Unica Allegro : For Italian or American installations from 1 to 6 modules. Cover frames available in 12 different colors.


Unica Colors : One step up in the range, including little inner frames in 20 different colors to put on white or ivory cover frames, available with white or ivory functions finishing.


Unica Basic : the simple range, designed for functional applications in white or ivory functions finishing.


Modular multifunctional installation

Solutions for your home !

 

Unica is a real complete international flexible wiring devices range. It is adapted to installation habits (different flush mounting boxes, screw or screwless terminals, multi-standard socket outlets, etc.).
With a complete range of more than 150 electrical and electronic functions in light and power control, socket-outlets, VDI, signalling, protection, comfort and energy saving, but also functions working as a wireless system, and KNX system components, Unica provides the broadest range of solutions.
With its white or ivory or aluminium or graphite finishing in all the inserts completed with 7 different trendy cover frames ranges (Basic, Colors, Allegro, Quadro, Plus, Top and Class), Unica covers all aesthetical needs.

  • Residential and tertiary segments
  • European or Italian/American installations
  • Flush- or surface-mounted installations
  • Under-floor or false ceiling, wall installations trunking, post and poles
  
 
To know more

To learn more about 

  • Overview
    • Description
    • Benefits
    • Applications
    • Discovery
  • Downloads
    • Certificates
    • Tech publications
    • Application Solution
    • Software/Firmware
    • Catalogs
    • Catalog pages
    • Brochures
    • Environment
    • Movies
  • Additional Link
    • Unica Video
  • Support
    • Contact Us